New
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| With ASB encoder | 1 |
| External diameter 1 (wheel) | 148 mm |
| Fitting position | Train avant |
| Internal diameter n°1 | 98 mm |
| Clamp fitting | 4 |
| Weight | 4,33 kg |