A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,251 kg |
| Width 1 (Gearbox) | 17 mm |
| Gearbox code | MC |
| Internal diameter n°1 (Gearbox) | 33 mm |
| External diameter 1 (Gearbox) | 68 mm |