Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6310C3
- NJ310EG15C3
- V-50S
- Fl 11
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 50 mm |
| d1 - Shaft diameter between bearings | 60 mm |
| a - Housing length | 405 mm |
| b - Housing foot width | 210 mm |
| c - Housing foot height | 20 mm |
| h - Bearing center height | 70 mm |
| h1 - Housing height | 142 mm |
| m - Mounting hole/punches distance (length) | 275 mm |
| n - Mounting hole distance (width) | 170 mm |
| N - Mounting hole diameter | 15 mm |
| B - Distance mounting hole to shaft step | 77,5 mm |
| W - Bearing distance | 316,5 mm |
| W1 - Central shaft length | 266,5 mm |
| W2 - Right shaft end length | 81 mm |
| A1 | 40 mm |
| A2 | 30 mm |
| A3 - ZLG foot width | 45 mm |
| D - Bearing seat diameter | 110 mm |
| Mass | 19 kg |
| Material of Housing | grey cast |
| Initial grease quantity | 168 cm³ |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| O-ring (optional) | 110x4 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M12 |
| Recommended torque fixing bolts | 65 N-m |
| Cover bolts | M6x25 |
| Recommended torque cover bolts | 7 N-m |