Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6315.C3
- NJ 315 EG15 C3
- V-75S
- Fl 17
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 75 mm |
d1 - Shaft diameter between bearings | 90 mm |
a - Housing length | 559 mm |
b - Housing foot width | 330 mm |
c - Housing foot height | 28 mm |
h - Bearing center height | 100 mm |
h1 - Housing height | 200 mm |
m - Mounting hole/punches distance (length) | 400 mm |
n - Mounting hole distance (width) | 260 mm |
N - Mounting hole diameter | 20 mm |
B - Distance mounting hole to shaft step | 95 mm |
W - Bearing distance | 452,5 mm |
W1 - Central shaft length | 390 mm |
W2 - Right shaft end length | 99 mm |
A1 | 45 mm |
A2 | 35 mm |
A3 - ZLG foot width | 70 mm |
D - Bearing seat diameter | 160 mm |
Mass | 47 kg |
Material of Housing | grey cast |
Initial grease quantity | 429 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 160x7 |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |