Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6318C3
- V-110S
- NU 318 EG15 C3
- Fl 24
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 90 mm |
| d1 - Shaft diameter between bearings | 105 mm |
| d3 - Outer diameter sleeve | 110 mm |
| a - Housing length | 605 mm |
| b - Housing foot width | 350 mm |
| c - Housing foot height | 30 mm |
| h - Bearing center height | 112 mm |
| h1 - Housing height | 230 mm |
| m - Mounting hole/punches distance (length) | 460 mm |
| n - Mounting hole distance (width) | 290 mm |
| N - Mounting hole diameter | 20 mm |
| B - Distance mounting hole to shaft step | 90 mm |
| W - Bearing distance | 486,5 mm |
| W1 - Central shaft length | 421,5 mm |
| W2 - Right shaft end length | 109 mm |
| A1 | 55 mm |
| A2 | 45 mm |
| A3 - ZLG foot width | 70 mm |
| D - Bearing seat diameter | 190 mm |
| Mass | 71 kg |
| Material of Housing | grey cast |
| Initial grease quantity | 692 cm³ |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| O-ring (optional) | 190x7 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |