Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6319C3
- ASG 6319
- V-95S
- Fl 21
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 95 mm |
d1 - Shaft diameter between bearings | 110 mm |
a - Housing length | 633 mm |
b - Housing foot width | 400 mm |
c - Housing foot height | 35 mm |
h - Bearing center height | 125 mm |
h1 - Housing height | 248 mm |
m - Mounting hole/punches distance (length) | 480 mm |
n - Mounting hole distance (width) | 320 mm |
N - Mounting hole diameter | 24 mm |
B - Distance mounting hole to shaft step | 92 mm |
W - Bearing distance | 508,5 mm |
W1 - Central shaft length | 440,5 mm |
W2 - Right shaft end length | 110,5 mm |
A1 | 60 mm |
A2 | 50 mm |
A3 - ZLG foot width | 90 mm |
D - Bearing seat diameter | 200 mm |
Mass | 82 kg |
Material of Housing | grey cast |
Initial grease quantity | 734 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 200x7 |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |