Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6319C3
- NJ 319 EG15 C3
- V-95S
- Fl 21
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 95 mm |
| d1 - Shaft diameter between bearings | 110 mm |
| a - Housing length | 633 mm |
| b - Housing foot width | 400 mm |
| c - Housing foot height | 35 mm |
| h - Bearing center height | 125 mm |
| h1 - Housing height | 248 mm |
| m - Mounting hole/punches distance (length) | 480 mm |
| n - Mounting hole distance (width) | 320 mm |
| N - Mounting hole diameter | 24 mm |
| B - Distance mounting hole to shaft step | 92 mm |
| W - Bearing distance | 511,5 mm |
| W1 - Central shaft length | 442 mm |
| W2 - Right shaft end length | 110,5 mm |
| A1 | 60 mm |
| A2 | 50 mm |
| A3 - ZLG foot width | 90 mm |
| D - Bearing seat diameter | 200 mm |
| Mass | 82 kg |
| Material of Housing | grey cast |
| Initial grease quantity | 734 cm³ |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| O-ring (optional) | 200x7 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque fixing bolts | 290 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |