Two bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 6322C3
- NU 322 EG15 C3
- V-130S
- Fl 29
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 110 mm |
d1 - Shaft diameter between bearings | 130 mm |
d3 - Outer diameter sleeve | 130 mm |
a - Housing length | 678 mm |
b - Housing foot width | 450 mm |
c - Housing foot height | 40 mm |
h - Bearing center height | 150 mm |
h1 - Housing height | 296 mm |
m - Mounting hole/punches distance (length) | 520 mm |
n - Mounting hole distance (width) | 380 mm |
N - Mounting hole diameter | 26 mm |
B - Distance mounting hole to shaft step | 96,5 mm |
W - Bearing distance | 580,5 mm |
W1 - Central shaft length | 507,5 mm |
W2 - Right shaft end length | 102,5 mm |
A1 | 70 mm |
A2 | 60 mm |
A3 - ZLG foot width | 100 mm |
D - Bearing seat diameter | 240 mm |
Mass | 110 kg |
Material of Housing | grey cast |
Initial grease quantity | 749 cm³ |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
O-ring (optional) | 240x7 |
BOLTS | |
---|---|
G - Fixing bolts | M24 |
Recommended torque fixing bolts | 500 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |