Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 90 mm |
| d1 - Shaft diameter between bearings | 102 mm |
| d2 - Shaft diameter outlet small | 88 mm |
| a - Housing length | 582,5 mm |
| a1 - Total length over lab | 595 mm |
| b - Housing foot width | 320 mm |
| c - Housing foot height | 30 mm |
| g - Shaft step 1 length | 28 mm |
| g1 - Shaft step 2 length | 52 mm |
| g2 - Shaft groove lab fixing | 6 mm |
| h - Bearing center height | 100 mm |
| h1 - Housing height | 200 mm |
| m - Mounting hole/punches distance (length) | 400 mm |
| n - Mounting hole distance (width) | 260 mm |
| N - Mounting hole diameter | 19 mm |
| F - Labyrinth overhang | 5 mm |
| W - Bearing distance | 445 mm |
| W1 - Central shaft length | 415 mm |
| A1 | 80 mm |
| D - Bearing seat diameter | 160 mm |
| Oil level | 32 - 36 mm |
| Oil quantity | 800 cm³ |
| Mass | 75 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M8x30 |
| Recommended torque cover bolts | 17 N-m |