• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flangeado

UKFS311-31H - SNR

UKFS311-31H

Corpo fundido cinzento,rolamentos de esferas com inserção radial com bucha de aperto,junta de vedação com anel de projeção
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
A - Housing height52 mm
A1 - Housing foot height / flange height20 mm
A2 - Total height from mounting surface51 mm
A4 - Housing height from mounting surface39 mm
B - Width of Inner Ring43 mm
B1 - Overall width Inner Ring59 mm
d - Shaft diameter49,213 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve75 mm
e - Distance mounting surface to bearing center17 mm
G - Grease fittingM6x1
H3 - Centering dia150 mm
J - Mounting holes distance140 mm
L - Housing width / diameter185 mm
N - Mounting hole dimension23 mm
s1 - Distance nut to middle of bearing raceway34 mm
undefined
DESEMPENHO
C - Dynamic load rating71,5 kN
C0 - Static load rating44,8 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OUTRAS CARACTERÍSTICAS
Peso5,93 kg
Adapter sleeve designationH2311-31