Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

21 - 40 of 875 products « 1 2 3 »
10R71920CVUJ74

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71920CVUJ84

High precision angular contact ball bearings

Industry - Alternative
UnitBulk
Loading...
10R71920HVUJ74

High precision angular contact ball bearings

Industry - Alternative
UnitBulk
Loading...
10R71920HVUJ84

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71922CVUJ74

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71922CVUJ84

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71922HVUJ74

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71922HVUJ84

High precision angular contact ball bearings

Industry - Alternative
UnitBulk
Loading...
10R71924CVUJ74

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71924CVUJ84

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71924HVUJ74

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
10R71924HVUJ84

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
2A-BST20X47-1BLXLP4/L588

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
2A-BST25X62-1BLXLP4/L588

High precision angular contact ball bearings

Industry - Alternative
UnitPack
Loading...
2A-BST30X62-1BP4

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
2A-BST30X62-20BLXLP4/L588

High precision angular contact ball bearings

Industry - Alternative
UnitBulk
Loading...
2A-BST35X72-1BLXLP4/L588

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
2LA-HSE014ADT2DB/GNP4

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
5S-7005UCG/GNP42

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
5S-7006UCG/GNP42

High precision angular contact ball bearings

Industry - Alternative
Unit
Loading...
21 - 40 of 875 products « 1 2 3 »