Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 32 mm |
A2 | 40 mm |
B1 - Overall width Inner Ring | 35,7 mm |
d - Shaft diameter | 30 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
E - Mounting hole thread depth | 24 mm |
G - Grease fitting | R1/8" |
G1 - Thread size | M24 |
H - Housing length, width or diameter | 85 mm |
L - Housing length | 114 mm |
L1 - Distance attachment end face to bearing centerline | 72 mm |
L3 - Length of guidance slot/face | 40 mm |
S - Distance front side/bearing centre | 9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 19,5 kN |
C0 - Static load rating | 11,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,03 kg |
Recommended tightening torque for set screw | 11,5 N-m |