This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 170 mm |
d - Internal diameter | 190 mm |
d2 - Outer diameter of locknut | 220 mm |
B1 - Sleeve length | 89 mm |
B2 - Distance between the bearing face and nut rear face | 30,5 mm |
G - Thread designation | M190X3 |
Mass | 6,19 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23938 |
Bore | Conique 1:12 |