Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 13 mm |
d1 - Stud diameter | 5 mm |
C - Width of bearing, drawn cup or outer ring | 9 mm |
F - Under roller diameter | 5,75 mm |
B - Bearing/Inner ring width | 10 mm |
B1 - Total stud length | 23 mm |
B2 - Stud rod length | 13 mm |
G - Stud thread designation | M5X0.8 |
G1 - Thread length of the stud | 7,5 mm |
C1 - Distance between roller face and washer face | 0,5 mm |
e - Inlet diameter of roller or washer | 9,5 mm |
h - Hexagonal hole | 3 mm |
Maximum tightening torque | 2 N-m |
Bearing with/without cage | Avec |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,01 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 270 kN |
C0r - Static load rating | 231 kN |
Track load capacity cylindrical outer ring | 2,22 kN |
Nlim - Grease lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |