Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 22 mm |
d1 - Stud diameter | 10 mm |
C - Width of bearing, drawn cup or outer ring | 12 mm |
F - Under roller diameter | 12 mm |
B - Bearing/Inner ring width | 13 mm |
B1 - Total stud length | 36 mm |
B2 - Stud rod length | 23 mm |
G - Stud thread designation | M10X1.25 |
G1 - Thread length of the stud | 12 mm |
C1 - Distance between roller face and washer face | 0,6 mm |
n - Axial lubrication hole diameter | 4 mm |
e - Inlet diameter of roller or washer | 17 mm |
h - Hexagonal hole | 4 mm |
Maximum tightening torque | 14 N-m |
Bearing with/without cage | Avec |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,046 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 5,3 kN |
C0r - Static load rating | 6,65 kN |
Track load capacity cylindrical outer ring | 5,15 kN |
Nlim - Grease lubrication limit speed | 12000 tr/min |
Nlim - Oil lubrication limit speed | 16000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |