Needle roller bearing, cam follower, with cage, slot for screwdriver, oil hole, cylindrical outer ring
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| D - External diameter | 62 mm |
| d1 - Stud diameter | 24 mm |
| C - Width of bearing, drawn cup or outer ring | 29 mm |
| F - Under roller diameter | 30 mm |
| B - Bearing/Inner ring width | 30,5 mm |
| B1 - Total stud length | 80 mm |
| B2 - Stud rod length | 49,5 mm |
| G - Stud thread designation | M24X1.5 |
| G1 - Thread length of the stud | 25 mm |
| B3 - Distance between washer face and radial lub hole | 11 mm |
| C1 - Distance between roller face and washer face | 0,8 mm |
| n - Axial lubrication hole diameter | 8 mm |
| a - Radial lubrication hole diameter | 4 mm |
| e - Inlet diameter of roller or washer | 44 mm |
| Maximum tightening torque | 178 N-m |
| Bearing with/without cage | Avec |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,79 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 28,9 kN |
| C0r - Static load rating | 55 kN |
| Track load capacity cylindrical outer ring | 34,5 kN |
| N lim - Grease lubrication limit speed | 5000 tr/min |
| N lim - Oil lubrication limit speed | 6500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |