
DRIVE Booster, a high-performance and environmentally friendly automatic single-point lubrication system, is designed for applications requiring highly accurate grease distribution. The CHAIN OIL is a synthetic oil for chains with high lubricating qualities even at high temperatures, offering excellent dispersion, superior resistance to heavy loads and wear, good adherence and low residue formation. Its capacity is 120cm³.
NTN offers a flow control unit and a range of 60, 120, 250 and 500cm3 grease refills for DRIVE Booster single-point lubricators.
This kit contains the following reference(s)
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Oil |
| Base oil | Ester + PAO |
| Max lubricant service temperature | 250 °C |
| Min lubricant service temperature | -20 °C |
| Viscosity at 100°C | 28 cst |
| Viscosity at 40°C | 320 cst |
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Non/No |
| Capacity | 120 cm³ |
| Diameter | 75 mm |
| Distribution time | 1 to 12 months |
| Driving type | Electromechanical |
| Length | 178 mm |
| Mass | 635 kg |
| Max pressure | 6 bar |
| Pression maxi | 7,5 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Chain Oil |