
DRIVE Booster, a high-performance and environmentally friendly automatic single-point lubrication system, is designed for applications requiring highly accurate grease distribution. The VIB grease is designed for parts subject to significant vibrations or shock loads. Its capacity is 60cm³.
NTN offers a flow control unit and a range of 60, 120, 250 and 500cm3 grease refills for DRIVE Booster single-point lubricators.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Type of lubricant | Grease |
Consistency | 2 |
Base oil | Semi-synthetic |
Thickener | Lithium / calcium |
Max lubricant service temperature | 140 °C |
Min lubricant service temperature | -20 °C |
Viscosity at 100°C | 25 cst |
Viscosity at 40°C | 360 cst |
MAIN GREASER FEATURES | |
---|---|
ATEX certification | Non/No |
Capacity | 60 cm³ |
Diameter | 75 mm |
Distribution time | 1 à 24 mois au mois pres |
Driving type | Electromechanical |
Length | 155 mm |
Mass | 565 kg |
Max pressure | 6 bar |
Pression maxi | 7,5 bar |
Max operating temperature | 60 °C |
Type of lubricant | Vib |