
SMART BOOSTER, the electrochemical lubricator independent of ambiant temperature. The CHAIN OIL is a synthetic oil for chains with high lubricating qualities even at high temperatures, offering excellent dispersion, superior resistance to heavy loads and wear, good adherence and low residue formation. Its capacity is 125cm³.
SMART Booster automatic single-point lubricators from NTN are high-performance greasing solutions specially designed for applications subject to temperature variations, featuring a range of 125cm3 grease refills and a flow control unit.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Oil |
| Base oil | Ester + PAO |
| Max lubricant service temperature | 250 °C |
| Min lubricant service temperature | -20 °C |
| Viscosity at 100°C | 28 cst |
| Viscosity at 40°C | 320 cst |
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Oui/Yes |
| Capacity | 125 cm³ |
| Diameter | 65 mm |
| Distribution time | 1 to 12 months |
| Driving type | Electrochemical |
| Length | 132 mm |
| Mass | 0,28 kg |
| Max pressure | 6 bar |
| Pression maxi | 6 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -20 °C |
| Type of lubricant | Chain oil |