Thermoplastic housing, stainless steel insert ball bearing with socket set screws, seal with slinger, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- MUC202-10FD
- FPL204
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 27,8 mm |
| A1 - Housing foot height / flange height | 13,4 mm |
| A2 - Total height from mounting surface | 36,3 mm |
| B - Width of Inner Ring | 31 mm |
| d - Shaft diameter | 15,875 mm |
| e - Distance mounting surface to bearing center | 18 mm |
| G - Grease fitting | 1/4"-28 |
| J - Mounting holes distance | 63,5 mm |
| L - Housing width / diameter | 86 mm |
| N - Mounting hole dimension | 11 mm |
| S - Distance front side/bearing centre | 12,7 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 10,9 kN |
| C0 - Static load rating | 5,3 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,321 kg |
| Recommended tightening torque for set screw | 3,9 N-m |