The range of POLIPUMP multi-point lubrication systems comprises different models:
- Voltage: 12 or 24 volts V DC (direct current)
- Maximum number of outlets: 12, 24 or 35
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Driving Type | Motor reduction gear |
| Capacity | 2 or 4 litres |
| Distribution adjustment | 12 modes |
| Number of outputs | 12 |
| Grade of grease used | 00 à 2 |
| Max pressure | 80 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -10 °C |
| Voltage | 12 V |
| IP | IP65 |
| Length | 240 mm |
| Width | 223 mm |
| Height | 291 mm |
| Mass | 3,4 kg |