• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Automatic multipoint lubricators

POLIPUMP-2KG-35 PUM-24VDC-IND._0888275 - SNR

POLIPUMP-2KG-35 PUM-24VDC-IND._0888275

The range of POLIPUMP multi-point lubrication systems comprises different models:

  • Voltage: 12 or 24 volts V DC (direct current)
  • Maximum number of outlets: 12, 24 or 35

Documentation

Product information

MAIN GREASER FEATURES
Driving TypeMotor reduction gear
Capacity2 or 4 litres
Distribution adjustment12 modes
Number of outputs35
Grade of grease used00 à 2
Max pressure35 bar
Max operating temperature60 °C
Min operating temperature-10 °C
Voltage24 V
IPIP65
Length240 mm
Width223 mm
Height291 mm
Mass3,4 kg