The range of POLIPUMP multi-point lubrication systems comprises different models:
- Voltage: 12 or 24 volts V DC (direct current)
- Maximum number of outlets: 12, 24 or 35
Log in
To add this product to your basketDownloads
- User Manual
- Detailed technical sheet
- Product sheet
- Selection guide
MAIN GREASER FEATURES | |
---|---|
Driving Type | Motor reduction gear |
Capacity | 2 or 4 litres |
Distribution adjustment | 12 modes |
Number of outputs | 35 |
Grade of grease used | 00 à 2 |
Max pressure | 35 bar |
Max operating temperature | 60 °C |
Min operating temperature | -10 °C |
Voltage | 24 V |
IP | IP65 |
Length | 240 mm |
Width | 223 mm |
Height | 291 mm |
Mass | 3,4 kg |