
NTN is offering 2 ranges of self-centring pullers. The hydraulic extractors range consists of powerful tools for safe and effective mounting and dismounting.
Documentation
Product information
| TECHNICAL DATA | |
|---|---|
| Mass | 19,5 kg |
| External clamping extraction capacity | 12000 kg |
| Internal clamping extraction capacity | 8000 kg |
| Thrust range | 270 mm |
| External clamping extraction range | 260 mm |
| Min distance for internal extractor connection | 130 mm |
| Min separation distance | 44 mm |
| Max separation distance | 280 mm |
| Min distance for external extractor connection | 85 mm |
| Max distance for external extractor connection | 300 mm |
| Min distance for internal extractor connection | 110 mm |
| Max distance for internal extractor connection | 210 mm |