Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 100 mm |
A3 - Centering depth / chamfer dimension | 3,5 mm |
B - Width of Inner Ring | 135 mm |
d - Shaft diameter | 130 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 340 mm |
S - Distance front side/bearing centre | 54 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 43,9 kg |
Recommended tightening torque for set screw | 120 N-m |