Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 115 mm |
A1 - Housing foot height / flange height | 45 mm |
A2 - Total height from mounting surface | 146 mm |
B - Width of Inner Ring | 135 mm |
d - Shaft diameter | 130 mm |
e - Distance mounting surface to bearing center | 65 mm |
G - Grease fitting | M10x1 |
J - Mounting holes distance | 320 mm |
L - Housing width / diameter | 410 mm |
N - Mounting hole dimension | 41 mm |
S - Distance front side/bearing centre | 54 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 252 kN |
C0 - Static load rating | 242 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 63 kg |
Recommended tightening torque for set screw | 120 N-m |