Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC320G2
- FL320
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 94 mm |
| A1 - Housing foot height / flange height | 40 mm |
| A2 - Total height from mounting surface | 125 mm |
| B - Width of Inner Ring | 108 mm |
| d - Shaft diameter | 100 mm |
| e - Distance mounting surface to bearing center | 59 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 440 mm |
| J - Mounting holes distance | 360 mm |
| L - Housing width / diameter | 270 mm |
| N - Mounting hole dimension | 44 mm |
| S - Distance front side/bearing centre | 42 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 171,6 kN |
| C0 - Static load rating | 140 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 25,89 kg |
| Recommended tightening torque for set screw | 75 N-m |