Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC326G2T04
- FS326
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 115 mm |
| A1 - Housing foot height / flange height | 45 mm |
| A2 - Total height from mounting surface | 116 mm |
| A4 - Housing height from mounting surface | 85 mm |
| B - Width of Inner Ring | 135 mm |
| d - Shaft diameter | 130 mm |
| e - Distance mounting surface to bearing center | 35 mm |
| G - Grease fitting | M10x1 |
| H3 - Centering dia | 360 mm |
| J - Mounting holes distance | 320 mm |
| L - Housing width / diameter | 410 mm |
| N - Mounting hole dimension | 41 mm |
| S - Distance front side/bearing centre | 54 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 252 kN |
| C0 - Static load rating | 242 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 67,9 kg |
| Recommended tightening torque for set screw | 120 N-m |