Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC320-64G2
- P320
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 120 mm |
| A1 - Housing top width | 81 mm |
| B - Width of Inner Ring | 108 mm |
| d - Shaft diameter | 101,6 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 140 mm |
| H1 - Housing foot height | 50 mm |
| H2 - Housing height | 275 mm |
| J - Mounting holes distance | 380 mm |
| L - Housing length | 490 mm |
| L1 - Housing foot length | 130 mm |
| N - Mounting hole dimension | 36 mm |
| N1 - Mounting hole length | 50 mm |
| S - Distance front side/bearing centre | 42 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 171,6 kN |
| C0 - Static load rating | 140 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 37,7 kg |
| Recommended tightening torque for set screw | 54,5 N-m |