Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC320G2
- T320
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 120 mm |
| A1 - Width of location slot | 35 mm |
| A2 | 75 mm |
| B - Width of Inner Ring | 108 mm |
| d - Shaft diameter | 100 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 290 mm |
| H1 - Distance between location slots | 260 mm |
| H2 - Housing height / width | 175 mm |
| L - Housing length | 345 mm |
| L1 - Distance attachment end face to bearing centerline | 210 mm |
| L2 - Thickness of attachment end | 34 mm |
| L3 - Length of guidance slot/face | 200 mm |
| N - Mounting hole dimension | 59 mm |
| N1 - Length of attachment slot | 48 mm |
| N2 - Height of attachment slot | 115 mm |
| S - Distance front side/bearing centre | 42 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 171,6 kN |
| C0 - Static load rating | 140 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 30,6 kg |
| Recommended tightening torque for set screw | 75 N-m |