Grey cast housing, radial insert ball bearing with adapter sleeve,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UK319G2H
- P319
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 120 mm |
| A1 - Housing top width | 75 mm |
| B - Width of Inner Ring | 66 mm |
| d - Shaft diameter | 85 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 125 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 125 mm |
| H1 - Housing foot height | 45 mm |
| H2 - Housing height | 250 mm |
| J - Mounting holes distance | 360 mm |
| L - Housing length | 470 mm |
| L1 - Housing foot length | 125 mm |
| N - Mounting hole dimension | 36 mm |
| N1 - Mounting hole length | 50 mm |
| s1 - Distance nut to middle of bearing raceway | 52 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 156 kN |
| C0 - Static load rating | 122 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 30,1 kg |
| Adapter sleeve designation | H2319 |