FOOD is specially designed for our automatic lubricators. It is a multi-purpose grease for the pharmaceuticals, food and drink industries, complying to NSF-H1 recommendations. It supports a wide operating temperature range, delivers effective protection against corrosion and offers high resistance to washing (cold water, hot water, disinfectants and detergents).
FOOD is recommended wherever accidental contact with food is a possibility: bottling machines, dairy machinery, industrial confectionery, abattoirs, and so on.
Temperature range: from -30°C to 120°C.
This grease is also available in bulk under the name FOOD AL.
ФИЛЬТРОВАТЬ ПРОДУКТЫ (0)
1 - 12 из 12 продуктов
1 - 12 из 12 продуктов