Thrust washer

AS1132
  • Dp1 : 160 (mm)
  • Dp : 200 (mm)
  • S : 1 (mm)

See more See less

GS81100
  • B : 2.75 (mm)
  • D1 : 10 (mm)
  • D : 24 (mm)

See more See less

GS81101
  • B : 2.75 (mm)
  • D1 : 12 (mm)
  • D : 26 (mm)

See more See less

GS81102
  • B : 2.75 (mm)
  • D1 : 16 (mm)
  • D : 28 (mm)

See more See less

GS81103
  • B : 2.75 (mm)
  • D1 : 18 (mm)
  • D : 30 (mm)

See more See less

GS81104
  • B : 2.75 (mm)
  • D1 : 21 (mm)
  • D : 35 (mm)

See more See less

GS81105
  • B : 3 (mm)
  • D1 : 26 (mm)
  • D : 42 (mm)

See more See less

GS81106
  • B : 3 (mm)
  • D1 : 32 (mm)
  • D : 47 (mm)

See more See less

GS81107
  • B : 3.5 (mm)
  • D1 : 37 (mm)
  • D : 52 (mm)

See more See less

GS81108
  • B : 3.5 (mm)
  • D1 : 42 (mm)
  • D : 60 (mm)

See more See less

GS81109
  • B : 4 (mm)
  • D1 : 47 (mm)
  • D : 65 (mm)

See more See less

GS81110
  • B : 4 (mm)
  • D1 : 52 (mm)
  • D : 70 (mm)

See more See less

GS81111
  • B : 5 (mm)
  • D1 : 57 (mm)
  • D : 78 (mm)

See more See less

GS81112
  • B : 4.75 (mm)
  • D1 : 62 (mm)
  • D : 85 (mm)

See more See less

GS81113
  • B : 5.25 (mm)
  • D1 : 67 (mm)
  • D : 90 (mm)

See more See less

GS81114
  • B : 5.25 (mm)
  • D1 : 72 (mm)
  • D : 95 (mm)

See more See less

GS81115
  • B : 5.75 (mm)
  • D1 : 77 (mm)
  • D : 100 (mm)

See more See less

GS81116
  • B : 5.75 (mm)
  • D1 : 82 (mm)
  • D : 105 (mm)

See more See less

GS81117
  • B : 5.75 (mm)
  • D1 : 87 (mm)
  • D : 110 (mm)

See more See less

GS81118
  • B : 6.5 (mm)
  • D1 : 92 (mm)
  • D : 120 (mm)

See more See less

GS81120
  • B : 7 (mm)
  • D1 : 102 (mm)
  • D : 135 (mm)

See more See less

GS81122
  • B : 7 (mm)
  • D1 : 112 (mm)
  • D : 145 (mm)

See more See less

GS81124
  • B : 7 (mm)
  • D1 : 122 (mm)
  • D : 155 (mm)

See more See less

GS81126
  • B : 9 (mm)
  • D1 : 132 (mm)
  • D : 170 (mm)

See more See less

GS81128
  • B : 9.5 (mm)
  • D1 : 142 (mm)
  • D : 180 (mm)

See more See less


Browser not supported

Please upgrade your browser