
DRIVE Booster, a high-performance and environmentally friendly automatic single-point lubrication system, is designed for applications requiring highly accurate grease distribution. The FOOD CHAIN OIL version is an edible chain oil for the food and pharmaceutical industries. It complies with NSF-H1* recommendations. It offers good protection against wear and corrosion, as well as good resistance to seizing. Its capacity is 250cm³.
NTN offers a flow control unit and a range of 60, 120, 250 and 500cm3 grease refills for DRIVE Booster single-point lubricators.
This kit contains the following reference(s)
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Oil |
| Base oil | Ester + PAO |
| Max lubricant service temperature | 120 °C |
| Min lubricant service temperature | -30 °C |
| Viscosity at 100°C | 28 cst |
| Viscosity at 40°C | 320 cst |
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Non/No |
| Capacity | 250 cm³ |
| Diameter | 75 mm |
| Distribution time | 1 to 12 months |
| Driving type | Electromechanical |
| Length | 228 mm |
| Mass | 795 kg |
| Max pressure | 6 bar |
| Pression maxi | 7,5 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Food Chain Oil |